IESNA:LM-63-2002
[TEST]P1437478
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5B-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.52A 182.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17965.7
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2502.3 2517.7 2374.7 2093.8 1935.5 1920.2 1930.4 1971.2 2052.9 2160.2 2277.6 2517.7 3043.7 3687.1 4417.4 5132.3 5683.9 6112.8 
6633.7 6986.1 7175.1 7195.5 6771.6 6373.3 6031.1 5387.7 4070.1 2762.8 2206.1 1450.3 526.0 280.9 189.0 102.1 71.5 40.9 0.0 
2502.3 2522.8 2379.8 2104.0 1945.7 1925.3 1940.6 1981.4 2058.0 2175.5 2298.1 2522.8 3048.8 3712.6 4478.7 5147.7 5734.9 6235.4 
6684.8 7047.4 7282.3 7297.6 6832.9 6434.6 6061.8 5408.1 4146.7 2849.6 2206.1 1455.4 526.0 291.1 194.1 107.2 71.5 40.9 0.0 
2502.3 2517.7 2390.0 2144.9 1971.2 1945.7 1961.0 2007.0 2088.7 2216.4 2359.3 2563.6 3013.0 3707.5 4463.3 5219.2 5913.7 6495.9 
7052.5 7547.9 7828.7 7925.8 7808.3 7282.3 6832.9 6322.2 4984.2 3355.2 2379.8 1618.9 709.8 342.2 229.8 153.2 117.5 66.4 0.0 
2502.3 2522.8 2415.5 2195.9 2022.3 2001.9 2007.0 2058.0 2155.1 2298.1 2492.1 2732.1 3059.0 3676.9 4453.1 5306.0 6087.3 6766.5 
7410.0 7966.6 8359.8 8610.1 8650.9 8579.4 8247.5 7650.0 7200.6 6475.4 5203.8 3304.1 1322.7 546.4 337.0 219.6 158.3 
76.6 0.0 
2502.3 2533.0 2451.3 2313.4 2129.5 2093.8 2114.2 2175.5 2287.8 2466.6 2706.6 3007.9 3339.9 3804.6 4468.5 5316.2 6266.0 7129.1 
7777.7 8344.5 8768.4 9054.4 9279.1 9508.9 9595.7 9422.1 9136.1 8671.4 7568.3 5367.3 2839.4 1087.7 526.0 280.9 158.3 
76.6 0.0 
2502.3 2527.9 2487.0 2420.6 2308.3 2247.0 2287.8 2395.1 2527.9 2711.7 2992.6 3360.3 3794.4 4228.4 4785.1 5535.8 6439.7 7323.2 
8073.9 8492.6 8814.3 9146.3 9493.6 9948.1 10392.3 10734.5 10892.8 10959.2 10111.5 7711.3 4591.0 1869.1 720.1 337.0 163.4 
71.5 0.0 
2502.3 2548.3 2533.0 2538.1 2538.1 2533.0 2573.8 2701.5 2890.5 3150.9 3472.6 3881.2 4361.2 4933.2 5586.8 6342.7 6965.7 7558.1 
8068.8 8523.3 8952.2 9381.2 9973.6 10606.8 11153.3 11342.2 10903.0 10050.2 8993.1 7333.4 4468.5 1746.5 561.7 270.7 117.5 
35.7 0.0 
2502.3 2543.2 2563.6 2614.7 2696.4 2803.6 2972.2 3145.8 3380.7 3666.7 4044.6 4529.7 5096.6 5775.8 6526.5 7323.2 7966.6 8421.1 
8804.1 9217.8 9759.1 10371.9 10938.8 11326.9 10943.9 10131.9 9141.2 7859.4 5934.1 3431.8 1639.3 837.5 469.8 275.8 173.6 
61.3 0.0 
2502.3 2543.2 2594.3 2681.1 2813.8 3002.8 3253.0 3554.3 3916.9 4315.3 4785.1 5336.6 5980.1 6735.9 7593.8 8390.5 9023.7 9539.5 
9942.9 10499.6 11229.9 11939.7 12353.4 12031.6 11199.2 10285.1 8982.9 6843.1 4345.9 2257.2 1225.6 694.5 469.8 331.9 194.1 76.6 
0.0 
2502.3 2538.1 2589.2 2701.5 2854.7 3064.1 3339.9 3651.4 4059.9 4463.3 4963.8 5546.0 6271.2 7042.3 7966.6 8865.4 9662.1 10371.9 
10979.6 11715.0 12690.4 13471.8 13834.3 13384.9 12307.4 10821.3 8855.2 6184.3 3416.5 1741.4 949.9 592.4 398.3 270.7 168.5 86.8 
0.0 
2502.3 2517.7 2568.7 2686.2 2859.8 3084.5 3345.0 3707.5 4100.8 4534.8 5060.8 5653.2 6358.0 7124.0 8033.0 8967.5 9708.0 10351.5 
10852.0 11413.7 12123.6 12532.1 12496.4 11699.7 10336.2 8732.6 6868.7 4499.1 2410.4 1189.9 720.1 449.4 301.3 173.6 117.5 51.1 0.0 
2502.3 2512.5 2553.4 2655.5 2808.7 3013.0 3263.2 3564.5 3942.5 4315.3 4744.2 5234.5 5796.2 6439.7 7170.0 7981.9 8722.4 9284.2 
9738.7 10213.6 10673.2 10785.6 10474.1 9447.6 8114.7 6638.8 5091.5 3293.9 1736.3 898.8 577.1 372.8 219.6 112.3 71.5 35.7 0.0 
2502.3 2497.2 2522.8 2594.3 2711.7 2875.1 3069.2 3293.9 3544.1 3825.0 4111.0 4437.8 4836.1 5280.4 5832.0 6465.2 6960.6 7358.9 
7517.2 7542.8 7481.5 6991.2 6061.8 4621.7 3278.6 2354.2 1690.4 1092.9 638.4 418.8 280.9 189.0 117.5 61.3 30.6 10.2 0.0 
2502.3 2466.6 2430.8 2425.7 2435.9 2471.7 2507.4 2527.9 2553.4 2533.0 2471.7 2374.7 2303.2 2298.1 2415.5 2573.8 2599.4 2354.2 1966.1 
1603.5 1225.6 898.8 704.7 561.7 454.5 367.7 286.0 214.5 158.3 117.5 86.8 61.3 40.9 20.4 5.1 5.1 0.0 
2502.3 2405.3 2298.1 2190.8 2088.7 1986.5 1853.8 1629.1 1343.1 1092.9 985.6 990.7 1057.1 1164.4 1246.1 1225.6 1046.9 812.0 602.6 485.1 
429.0 398.3 357.5 306.4 250.2 209.4 168.5 148.1 127.7 112.3 91.9 76.6 51.1 20.4 5.1 0.0 0.0 
2502.3 2374.7 2185.7 1981.4 1777.2 1526.9 1189.9 868.2 735.4 709.8 704.7 704.7 715.0 730.3 689.4 556.6 418.8 352.4 311.5 275.8 255.3 
234.9 214.5 194.1 178.7 168.5 153.2 117.5 86.8 66.4 40.9 25.5 10.2 5.1 0.0 0.0 0.0 
2502.3 2333.8 2078.5 1797.6 1481.0 1113.3 771.1 663.9 638.4 607.7 582.2 561.7 541.3 510.7 444.3 352.4 301.3 255.3 219.6 199.2 178.7 
168.5 153.2 148.1 132.8 117.5 102.1 86.8 66.4 46.0 35.7 20.4 10.2 0.0 0.0 0.0 0.0 
2502.3 2298.1 1971.2 1639.3 1251.2 822.2 669.0 628.1 597.5 561.7 526.0 480.0 439.2 393.2 337.0 291.1 250.2 214.5 189.0 173.6 158.3 148.1 
137.9 127.7 117.5 107.2 91.9 71.5 61.3 51.1 35.7 20.4 5.1 0.0 0.0 0.0 0.0 
2502.3 2252.1 1909.9 1501.4 1052.0 704.7 643.5 612.8 577.1 541.3 495.4 439.2 388.1 337.0 291.1 255.3 224.7 194.1 178.7 163.4 148.1 137.9 127.7 
117.5 102.1 91.9 76.6 61.3 51.1 40.9 25.5 10.2 0.0 0.0 0.0 0.0 0.0 
2502.3 2241.9 1858.9 1429.9 909.0 674.1 638.4 607.7 572.0 531.1 480.0 429.0 372.8 321.7 275.8 240.0 214.5 189.0 168.5 153.2 137.9 127.7 112.3 
102.1 91.9 71.5 56.2 51.1 40.9 30.6 15.3 5.1 0.0 0.0 0.0 0.0 0.0 
2502.3 2236.8 1833.3 1368.6 842.6 669.0 633.2 602.6 572.0 531.1 474.9 418.8 362.6 316.6 275.8 245.1 219.6 199.2 173.6 153.2 132.8 122.6 107.2 
97.0 81.7 56.2 40.9 35.7 25.5 15.3 10.2 0.0 0.0 0.0 0.0 0.0 0.0 
2502.3 2216.4 1828.2 1373.7 837.5 663.9 633.2 602.6 566.9 526.0 474.9 418.8 367.7 321.7 280.9 250.2 224.7 199.2 173.6 153.2 132.8 122.6 107.2 
97.0 81.7 56.2 40.9 30.6 25.5 15.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 
